IESNA:LM-63-2002
[TEST]P950094
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18609
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2183.4 2733.8 3231.4 3616.6 3930.7 4108.4 4192 4221.8 4372.6 4695.3
5228.5 5901.8 6564.7 7093.9 7556.9 7979.6 8246.6 8314.8 8150.6 7734.6
6895.1 5443.6 4493.6 3763.6 2980.7 2097 1378.4 966.4 754.1 651.3
590.8 496.6 420.7 146 71.1 11.5 0
2183.4 2753 3255.4 3647.3 3935.5 4130.5 4230.4 4258.3 4383.2 4674.2
5167 5826.9 6477.2 7024.8 7492.6 7915.2 8232.2 8346.5 8241.8 7889.3
7188.1 5847.1 4675.2 3925.9 3152.6 2286.2 1503.3 1014.4 778.1 674.3
596.5 504.3 424.6 180.6 75.9 14.4 0
2183.4 2729 3221.8 3617.6 3925.9 4149.7 4273.7 4326.5 4424.5 4685.7
5105.5 5691.5 6315.9 6866.3 7311 7666.4 7999.8 8162.1 8120.8 7839.3
7275.5 6354.3 5065.2 4166.1 3398.6 2559 1708.9 1135.4 839.6 697.4
615.7 536 459.2 350.6 178.7 21.1 0
2183.4 2729 3207.4 3602.2 3931.7 4184.3 4353.4 4441.8 4534 4735.7
5047.9 5502.2 6042.1 6559.8 6976.7 7318.7 7605.9 7838.4 7900.8 7808.6
7469.5 6840.3 5956.6 4910.5 3925.9 3050.8 2133.5 1366 931.8 708.9
611.9 531.2 453.4 361.2 253.6 98.9 0
2183.4 2648.3 3112.3 3517.7 3865.4 4172.8 4417.7 4580.1 4683.8 4843.3
5102.6 5436 5867.3 6306.3 6701.1 7041.1 7317.8 7563.7 7738.5 7785.6
7692.4 7406.1 6850.9 6011.4 5030.6 4028.7 3001.8 1978.8 1243 833.8
635.9 564.8 490.9 374.6 252.6 78.8 0
2183.4 2606.1 3024.9 3419.7 3784.7 4122.8 4430.2 4673.3 4838.5 4993.1
5187.2 5465.7 5788.5 6171.8 6557.9 6942.2 7268.8 7524.3 7717.4 7876.8
8000.7 7959.4 7785.6 7390.8 6708.7 5825 4688.6 3595.5 2417.8 1492.8
968.3 661.8 479.3 290.1 146 38.4 0
2183.4 2525.4 2889.4 3261.2 3622.4 3976.8 4318.8 4623.3 4875.9 5078.6
5284.2 5509 5755.8 6063.2 6415.8 6815.4 7226.5 7623.2 7974.8 8284.1
8565.6 8874.9 9014.1 9100.6 9081.4 8689.5 7941.2 6749.1 5171.8 3503.3
2022 1049.9 536 309.3 150.8 51.9 0
2183.4 2463.9 2755.9 3074.8 3405.3 3717.5 4052.7 4378.4 4691.5 4968.2
5244.8 5501.3 5733.7 5984.5 6247.7 6530.1 6857.6 7228.4 7633.8 8064.1
8533.9 9208.2 9752.8 10085.2 10463.7 10737.4 10773 10405.1 9448.3 7899.9
5755.8 3714.6 1893.3 772.3 275.7 53.8 0
2183.4 2353.4 2559 2797.2 3058.5 3335.2 3616.6 3895.2 4170.9 4454.2
4751.1 5025.8 5324.5 5636.7 5961.4 6287 6648.2 7053.6 7502.2 8010.3
8604 9504 10397.4 11009.3 11790.2 12709.5 13693.2 14349.2 14209 12888.2
10168.8 6592.5 2796.3 854 269 55.7 0
2183.4 2334.2 2538.8 2757.8 3004.7 3266 3533 3799.1 4062.3 4329.4
4592.6 4865.4 5153.5 5465.7 5788.5 6123.7 6496.4 6908.5 7369.6 7895.1
8487.7 9440.6 10340.7 11003.5 11838.3 12840.2 13914.1 14598 14468.4 13064
10108.3 6181.4 2368.8 654.2 211.3 48 0
2183.4 2261.2 2366.9 2509.1 2681 2868.3 3057.5 3256.4 3462 3669.4
3878.8 4095 4313 4543.6 4791.4 5053.6 5341.8 5668.4 6062.3 6511.8
7059.4 7929.6 8589.6 9240.8 10035.3 10991 11888.2 12277.3 11870.9 10321.5
7619.4 4241 1222.8 256.5 85.5 19.2 0
2183.4 2207.4 2267 2352.5 2470.6 2598.4 2737.7 2880.8 3025.8 3180.5
3331.3 3476.4 3626.2 3775.1 3932.6 4098.8 4273.7 4485.9 4731.9 5050.8
5511.8 6084.4 6474.4 6910.5 7432.1 8000.7 8388.8 8253.4 7575.2 6303.4
4552.2 2329.4 759.8 226.7 77.8 18.3 0
2183.4 2159.4 2168 2207.4 2271.8 2338.1 2425.5 2511.9 2597.4 2686.8
2764.6 2834.7 2893.3 2947.1 2984.5 3008.6 3032.6 3048.9 3075.8 3138.2
3288.1 3376.5 3392.8 3425.5 3476.4 3522.5 3396.6 2998 2429.3 1800.1
1223.8 693.5 347.7 147 71.1 25 0
2183.4 2058.5 1984.6 1946.1 1942.3 1957.7 1983.6 2012.4 2032.6 2045.1
2044.1 2020.1 1982.7 1929.8 1859.7 1774.2 1671.4 1564.8 1466.8 1375.6
1281.4 1197.9 1127.7 1070.1 1020.1 969.2 905.8 820.3 702.2 543.7
395.8 291.1 201.7 129.7 74 21.1 0
2183.4 1965.4 1829.9 1770.4 1756 1768.4 1795.3 1824.2 1838.6 1834.7
1814.5 1779 1727.1 1662.8 1587.9 1511 1431.3 1351.5 1272.8 1186.3
1098.9 1020.1 962.5 927.9 914.5 916.4 914.5 887.6 821.3 710.8
540.8 372.7 261.3 171.9 85.5 19.2 0
2183.4 1892.4 1729.1 1664.7 1667.6 1704.1 1744.4 1770.4 1772.3 1755
1721.4 1673.3 1616.7 1551.3 1482.2 1414 1341.9 1266.1 1188.2 1116.2
1061.4 1014.4 982.7 962.5 945.2 925 893.3 860.7 820.3 756
658 516.8 339.1 187.3 89.3 19.2 0
2183.4 1822.2 1654.1 1610.9 1637.8 1687.8 1727.1 1746.3 1738.7 1708.9
1662.8 1608 1544.6 1482.2 1415.9 1351.5 1307.4 1254.5 1188.2 1135.4
1099.9 1052.8 978.8 920.2 881.8 844.4 805.9 767.5 732.9 701.2
663.8 603.2 493.7 378.5 221.9 53.8 0
2183.4 1782.8 1614.7 1590.7 1636.8 1684.9 1724.3 1735.8 1717.5 1670.5
1613.8 1549.4 1480.3 1418.8 1366 1336.2 1300.6 1264.1 1228.6 1149.8
1079.7 1024 968.3 916.4 862.6 815.5 769.4 727.2 683 632.1
582.1 537 470.7 406.3 284.3 110.5 0
2183.4 1749.2 1589.8 1586.9 1637.8 1683.9 1718.5 1722.3 1694.5 1643.6
1579.2 1508.1 1444.7 1386.1 1346.7 1313.1 1269.9 1211.3 1159.4 1097
1049 995.2 942.3 894.3 854 812.7 768.5 723.3 670.5 611.9
547.5 490.9 417.9 316 209.4 87.4 0
2183.4 1730 1577.3 1585.9 1641.6 1686.8 1717.5 1711.8 1676.2 1615.7
1540.8 1470.7 1411.1 1366 1344.8 1293.9 1215.1 1123.9 1087.4 1056.6
1001.9 959.6 923.1 869.3 829 797.3 756 707 648.4 584
513.9 483.2 415.9 271.8 197.9 121 0
2183.4 1726.2 1569.6 1586.9 1642.6 1688.7 1716.6 1708.9 1665.7 1597.5
1521.6 1452.4 1393.8 1366 1333.3 1268.9 1153.7 1077.8 1058.6 1021.1
973.1 921.2 872.2 834.7 811.7 791.5 754.1 708 652.2 587.9
519.7 537 428.4 286.3 218.1 80.7 0
2183.4 1726.2 1568.6 1589.8 1643.6 1689.7 1715.6 1711.8 1669.5 1598.4
1521.6 1451.4 1392.9 1366.9 1330.4 1265.1 1145 1078.7 1063.4 1020.1
970.2 913.5 873.2 823.2 816.5 791.5 753.1 708 656.1 586.9
521.6 529.3 367.9 295.9 215.2 77.8 0
